Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Version 1
with handle
Form
M
Form definition
with transverse bore
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
40
D2=D2 (inch)
16,5
D=bore
0,25
H=Height
31
T=bore depth
10
Colour Cap
traffic red RAL 3020
D3
10
D4
M4
H1
13
H2
16
H3
5,5
L1
15
Size
1
Thread type
reamed hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoplastic.
Bush grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Drawing reference
Form M: with transverse hole and grub screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought