Grip revolving thermoset high-polish finish black 06316-11A2009
- Grips for disc handwheels with revolving grip (06287)
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
- high-gloss polished
Sales unit
€11.48
plus sales tax
Added to your shopping cart
Designation
Grip
Version 1
revolving
Version 2
oval
Main
material
thermoset
Main
colour
high-polish finish black
Component
material
stainless steel
Component
colour
bright
D1=Outside diameter
25
D=Thread (inch)
1/4-20
L1=Handle length
54,7
L=thread length
9
D2
8
D3
18
L2
4,5
SW
7
Size
1
Thread type
external thread
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoset PF 31, black.
Centre pin nickel-plated steel or bright 1.4305 (AISI 303 equivalent) stainless steel.
Snap ring 1.4310 (AISI 301 equivalent) stainless steel.
Version
High-gloss polished.
Note
The grips are suitable for disc handwheels with revolving taper grip 06287.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.