Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grip
Version 1
revolving
Version 2
oval
Main material
thermoset
Main colour
high-polish finish black
Component material
stainless steel
Component colour
bright
D1=Outside diameter
41
D=Thread (inch)
5/16-18
L1=Handle length
82,2
L=thread length
10
D2
12
D3
26
L2
5,5
SW
10
Size
2
Thread type
external thread
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Thermoset PF 31, black.
Centre pin nickel-plated steel or bright 1.4305 (AISI 303 equivalent) stainless steel.
Snap ring 1.4310 (AISI 301 equivalent) stainless steel.

Version
High-gloss polished.
Note
The grips are suitable for disc handwheels with revolving taper grip 06287.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought