Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel foot
Form
D
Main material
POM
Component material
stainless steel
D1=D1 (inch)
5/16-18
D=plate diameter
25
H=Height
18
H2
4
Load rating max. kN
7
SW
13
T
9
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Form C: Foot POM, ball element case-hardened steel, black oxidised.
Form D: Foot POM, ball element stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Andere Kunden kauften auch