Hoist ring Standard QT steel black oxidised 07730-38A6L16
- Load capacity up to 13,500 kg
- Also available in extended version
- 5x safety factor
Sales unit
€140.20
plus sales tax
Added to your shopping cart
Designation
Hoist ring
Version 1
Standard
Main
material
QT steel
Surface finish
body
black oxidised
A=Width
89,4
D=pin diameter (inch)
5/8-11
H=Height
121,4
B
46
D1
38,1
L
inch
1
R
22,4
S
19
Tightening
torque
Nm
81,4
UNSPSC Code
31162800
Version
Standard
max.
permissible
load kg
1810
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Black oxidised.
Note
Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.