Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Eye bolt
Main material
QT steel
Surface finish body
hardened and black oxid finish
B in inch
1.250
D1 in inch
1/4-20
D2 in inch
0.188
D3 in inch
0.500
L inch
3.000
S in inch
0.250
UNSPSC Code
31161511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Case-hardened and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought