Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling foot
Form
A
Main material
stainless steel
Component material
rubber
D1=D1 (inch)
5/16-18
H1=Total height
49
H=Height
16
L=thread length
25
D
40
H2
24
Load rating max. kN (static load only)
3
SW
1/2
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Foot plate, threaded spindle stainless steel 1.4301 (AISI 304 equivalent).
Rubber base (NBR) Shore 80, FDA approved.

Version
Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Vulcanised-on rubber base black.
Note
Stainless steel levelling feet with rotatable threaded spindle and rubber base. The solid rubber base is permanently vulcanised onto the sheet metal plate. The rubber base has excellent surface traction. It is sound damping and impedes transmission of vibrations and impacts to or from the floor.

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size 5/8-11, the .nut is a two flat disc.

Supplied with matching nut.
On request
Foot plate and threaded spindle stainless steel 1.4401.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought