Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Levelling foot
Form
A
Main material
steel
Component material
rubber
D1=D1 (inch)
3/8-16
H1=Total height
85
H=Height
25
L=thread length
50
D
80
H2
35
Load rating max. kN (static load only)
10
SW
5/8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Foot plate and threaded spindle steel.
Rubber support (NBR) 80 Shore.
Version
Foot plate and threaded spindle galvanised steel.
Rubber support, vulcanised, black.

Note
Steel levelling feet with rotatable threaded spindle and rubber base. The solid rubber base is permanently vulcanised onto the sheet metal plate. The rubber base has excellent surface traction. It is sound damping and impedes transmission of vibrations and impacts to or from the floor.

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

Supplied with matching nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought