Tube clamp 4-way connector aluminium tumbled 29002-52D2D2
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
Sales unit
€35.98
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
4-way connector
Version 2
square
Main
material
aluminium
Surface finish
body
tumbled
Component
material
steel
Surface finish
component
galvanised
A=Square socket
1.5
B=Square socket
1.5
C
50
D
60
E
60
G
61
H
75
K
75
L
111
M
61
R
57
S
M8x60
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
Screws and nuts steel.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts, galvanised.
Screws and nuts, galvanised.
Note
The dimensions for A and B are in inches, all other dimensions are in mm.
On request
Clamping levers for tightening.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.