Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tube clamp
Version 1
for round tubes
Version 2
Swivel
Product type
without toothing
Main material
aluminium
Surface finish body
tumbled
Component material
steel
Surface finish component
galvanised
A=Internal diameter (inch)
1
B=Internal diameter (inch)
1
C
45
D
40
E
42
G
40
H
43
K
138
L
147
M
73
P
33
R
52
S
M8x35
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Cast aluminium.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
Version
Vibratory ground.
Cap screw, hex head screw and hex nut.
Note
The dimensions for A and B are in inches, all other dimensions are in mm.
Functions
Swivel tube clamps can be infinitely rotated through 180°.
On request
Clamping levers for tightening.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought