Tube clamp for round tubes aluminium tumbled 29032-5CT
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Infinitely adjustable through 180°
- On request: clamping levers for fastening and other diameters
Sales unit
€44.79
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
for round tubes
Version 2
Swivel
Product type
without toothing
Main
material
aluminium
Surface finish
body
tumbled
Component
material
steel
Surface finish
component
galvanised
A=Internal diameter (inch)
1.25
B=Internal diameter (inch)
1.25
C
45
D
40
E
42
G
40
H
43
K
138
L
147
M
73
P
33
R
52
S
M8x35
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
DIN 7984 cap screws and DIN 985 hex nuts, steel.
Version
Vibratory ground.
Cap screw, hex head screw and hex nut.
Cap screw, hex head screw and hex nut.
Note
The dimensions for A and B are in inches, all other dimensions are in mm.
Functions
Swivel tube clamps can be infinitely rotated through 180°.
On request
Clamping levers for tightening.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.