Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 5” the wheels have spokes.
Temperature range
-20 °C to +70 °C.

Other customers also bought