Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Housing steel plate.
Wheels made of high-quality elastic solid rubber.
Wheel rims made of die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle threaded. Elastic solid rubber wheels are shock and impact resistant.
Temperature range
-20 °C to +80 °C.

Other customers also bought