Material
Housing steel plate. Wheels PA 6.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Double ball bearing with ball shield in the castor head.
Show more
Show less
Steel plate fixed castors with polyamide wheels, standard version - inch
from
€28.26
plus sales tax
plus shipping costs
Steel plate swivel castors with polyamide wheels, standard version - inch
from
€29.50
plus sales tax
plus shipping costs
Steel plate swivel castors with stop-fix and polyamide wheels, standard version - inch
from
€42.74
plus sales tax
plus shipping costs
Description
Material
Housing steel plate. Wheels PA 6.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Double ball bearing with ball shield in the castor head.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Swivel and fixed castors with mounting plate.
Temperature range
-25 °C to +80 °C.