Online: Standard delivery free of shipping costs over €100
EN
Choose your language
3 Hits

Description

Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Temperature range
-20 °C to +70 °C.

Other customers also bought