Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Show more
Show less
Steel plate fixed castors with vulcanised-on elastic solid rubber tyres, medium-duty version - inch
from
€68.18
plus sales tax
plus shipping costs
Steel plate swivel castors with vulcanised-on elastic solid rubber tyres, medium-duty version - inch
from
€54.26
plus sales tax
plus shipping costs
Steel plate swivel castors with stop-fix, vulcanised-on solid rubber tyres, medium-duty version - inch
from
€71.44
plus sales tax
plus shipping costs
Description
Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.