Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing rugged welded steel construction. Wheels with grey cast iron wheel hub and Extrathane tread.
Version
The housing is a rugged welded steel construction. Swivel castor housing with ISO 104 axial ball bearing and ISO 355 tapered roller bearing in the swivel head. Dust and splash-proof. With grease nipple. Wheels with precision ball bearing.
Note
Centre pin welded in, bolted and secured. Wheel axle bolted.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought