Bell suction cup round TPU blue 90000-11-08451381
- Longer travel compared to flat suction cups
- Suction cups with textured surface
- Ideal for robotic applications
- Extremely resistant to slipping
- Integrated fasteners
Sales unit
€33.38
plus sales tax
Added to your shopping cart
Designation
Bell suction cup
Version 1
round
Form
A
Form definition
with internal thread
Main
material
TPU
Main
colour
blue
Component
material
polyamide
Surface finish
component
carbonitrided+oxidized
D=diameter
84,1
G=Thread
G3/8"
H=Height
36,5
T=thread depth
10,7
D
max.
92,7
D3
33,3
D4
6,3
F1
N
266
F2
N
202
Internal volume (cm³)
72,1
R convex min.
36
SW
22
SW1
6
Travel
S
14,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
Suction cup TPU Shore 85A.
Fastener polyamide PA 6.6 30% fibreglass reinforced.
Fastener polyamide PA 6.6 30% fibreglass reinforced.
Version
Suction cup grey.
Fastener black.
Sealing washer blue.
Fastener black.
Sealing washer blue.
Note
High-performance bell suction cups with textured surface for the deformation-free gasping of thin sheets. Optimum positioning of oily sheets due to anti-slip support ribs. The bell suction cups offer extreme slip resistance during high acceleration and are weight-optimised and therefore particularly suitable for robotic applications.
The vulcanised-on fasteners ensure a secure and tight fit.
These bell suction cups are suitable for handling sheet metal, glass and plastics in the sheet metal forming, body shop, glass handling and assembly fields.
The material TPU is characterised by excellent oil resistance and temperature resistance from -20 °C to +100 °C (briefly up to +120 °C) and high resistance to abrasion.
Compared to standard flat suction cups, bell suction cups offer an average of 25 % more tractive force, 10 % more lateral force and longer travel.
The vulcanised-on fasteners ensure a secure and tight fit.
These bell suction cups are suitable for handling sheet metal, glass and plastics in the sheet metal forming, body shop, glass handling and assembly fields.
The material TPU is characterised by excellent oil resistance and temperature resistance from -20 °C to +100 °C (briefly up to +120 °C) and high resistance to abrasion.
Compared to standard flat suction cups, bell suction cups offer an average of 25 % more tractive force, 10 % more lateral force and longer travel.
Technical Data
Forces F1 and F2:
The forces specified in the table refer to a 65% vacuum on dry sheet metal with a smooth, flat surface, without any safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
The forces specified in the table refer to a 65% vacuum on dry sheet metal with a smooth, flat surface, without any safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.