Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Vacuum pump
Version 1
85% vacuum
Form
C
Main material
aluminium
Surface finish body
anodised
G=Thread
G1/2"
Air consumption (l/min)
180
D
30
D1
G1/2
L
76
L1
121
Max. vacuum (%)
85
Nozzle diameter (mm)
2
Optimum operating pressure (bar)
4
P
G1/4
Suction capacity (l/min)
125
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II,6c
~ TSCA 6(H) conformity
not yet identified

Description

Material
Body aluminium.
Nozzle system brass.
Silencer POM plastic.
Version
Body anodised.
Note
The vacuum pumps have a single-stage design and operate according to the Venturi principle. With 85 per cent vacuum for dense products.

In addition to use with suction cups, these vacuum pumps can also be used for dispensing liquids, for spraying purposes or for creating a partial vacuum in tanks.
Technical Data
Compressed air supply: Filtered, non-lubricated air, pressure 2 to 6 bar, optimum operating pressure 4 bar.
Temperature range
0°C to +80°C.
Advantages
Pneumatic vacuum pumps offer many advantages over electromechanical pumps. They are smaller in size and lighter in weight, simpler in design and virtually wear-free and maintenance-free. The pumps offer high efficiency ratio combined with low energy consumption.
Drawing reference
1 Compressed air port
2 Vacuum port
3 Exhaust air silencer
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought