Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball transfer unit
Form
B
Form definition
without clamping
Main material
steel
Surface finish body
galvanised
Component material
ball polyamide
Surface finish component
galvanised
D1=Outside diameter
63
D=diameter
50
H=Height
25
D2
6,5
DK
19
H1
2
Material bearing ball
Stainless steel
Material load ball
Polyamide
Max load in kg ball on top
120
Max load in kg ball under
80
UNSPSC Code
31161550
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing steel.
Lever polyamide.
Load ball stainless steel 1.4034 or polyamide.

Version
Steel galvanised.
Note
Ball transfer units with lockable balls are suitable for transporting and positioning sensitive goods such as glass or polished aluminium, brass and steel sheets. Ball transfer units can also be used as an alternative to standard rollers, making it easy to transport and position low profiles, e.g. in retail, production or at home.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought