{"product":{"productId":"agid.35445","price":9.75,"name":"Guide rollers, plastic, convex with and without stainless steel pins"},"currency":"EUR"}
Material
Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Bearing and pin stainless steel.
Version
Roller rim white.
Show more
Show less
Guide rollers, plastic, convex, with and without stainless steel pin - Form A
from
€9.75
plus sales tax
plus shipping costs
Guide rollers, plastic, convex, with and without stainless steel pin - Form B
from
€12.74
plus sales tax
plus shipping costs
Description
Material
Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Bearing and pin stainless steel.
Version
Roller rim white.
Note
The roller rim is firmly bonded onto a ball bearing.
The advantage of having a POM roller rim is quiet running.
These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
The advantage of having a POM roller rim is quiet running.
These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical Data
Possible operating temperatures up to 105 °C.