Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide roller
Version 1
cylindrical
Version 2
With ball bearing
Form
B
Form definition
with collar
Main material
polyurethane
Main colour
dark brown
Component material
steel
B=belt width
14
D1=Internal diameter
12
D=roller diameter
50
B1
18
Ball bearing
6201-2RS
D2
18,3
Radial load N
470
Suitable for
95102-3012160
Suitable for
K2378.3012160
UNSPSC Code
31161550
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Roller rim polyurethane (PUR).
Bearing steel.
Version
Roller rim dark brown.
Note
The roller rim is firmly bonded onto a ball bearing. From diameter D = 40 mm, the roller rim has a double-layer

The advantage of a PUR roller rim is quiet running.

These guide rollers are not suitable for high temperatures, high humidity or exposure to water. The guide rollers are resistant to solvent-free oils. Oils with solvent content can cause swelling or strength deterioration.

The radial load was tested over one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Accessory
Matching pins 95102.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought