Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Guide roller
Version 1
concave
Version 2
With ball bearing
Main material
steel
Surface finish body
nickel-plated
Component material
steel
B=belt width
19
D1=Internal diameter
10
D=roller diameter
50
Ball bearing
6000-ZZ
D2
38
D3
22
D4
26
D5
51
Dynamic load rating N
4550
R
6,5
Static load rating N
1970
UNSPSC Code
31161550
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Roller rim nickel-plated.
Note
The roller rim and ball bearing are held firmly held together by a circlip.

The load ratings refer to the ball bearing.
On request
Heavy-duty versions.
Roller rim black oxidised or black polyacetal.
Stainless steel guide rollers.
Accessory
Matching pins 95102.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought