Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
The elastic solid rubber wheels with aluminium wheel hubs (Shore 55A) offer maximum travel comfort and excellent noise damping. The grey, non-marking tread is vulcanised onto the aluminium wheel hub. They are extremely gentle to the floor.
Material
Wheel hub aluminium.
Tread elastic solid rubber.
Version
Elastic solid rubber grey.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 60 °C.
Temperature range
-20 °C to +80 °C.
Accessory
95026 Steel plate swivel and fixed castors with soft rubber tyres
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought