Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
The elastic solid rubber wheels with polyamide wheel hub (Shore 55A) offer maximum travel comfort and excellent noise damping. The grey, non-marking tread is vulcanised onto the polyamide wheel hub. They are extremely gentle to the floor.
Material
Wheel hub polyamide.
Tread elastic solid rubber.
Version
Polyamide black.
Elastic solid rubber grey.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range
-20 °C to +80 °C.
Accessory
95026 Steel plate swivel and fixed castors with soft rubber tyres
95026-01 Sheet steel swivel castors with bolt hole, with soft rubber tyres.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought