Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Wheel body housing: steel plate.
Levelling foot housing: die-cast aluminium
Mounting bracket: steel
Operating lever: steel, protective coating PUR plastic.
Leveling foot: glass-bead reinforced PA plastic. Spindle steel.
Wheel rim: see table.
Tread: see table.
Version
Wheel body housing: electro zinc-plated and blue passivated.
Levelling foot housing: powder coated aluminium tone.
Mounting bracket: electro zinc-plated

Operating lever: electro zinc-plated, protective coating black.
Leveling foot: black Spindle electro zinc-plated.
Wheel rim: see table.
Tread: see table.
Note
Elevating castor, swivel castor type with integrated height-adjustable machine foot. With sealed ball bearing in the swivel head. Wheel axle threaded. The ergonomically formed operating lever, which does not swivel with the roller, ensures easy operation. Heavy appliances can be easily lifted and secured thanks to the short actuation travel combined with a long plunger stroke and very high lifting force. The high lever ratio of up to 1:20 means you only need to apply 10 kg force to lift 200 kg. The anti-slip pad attached to the levelling foot plate prevents the foot from slipping and simultaneously protects the floor.

With thread guard and integrated mounting plate for attachment to aluminium profiles with 40 and 45 mm pitch without overhang.
Drawing reference
1) swivelling
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought