Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
The heavy-duty cast polyamide wheels (Shore 80D) are designed for extremely high loads. The reaction-moulded, break-resistant structure offers minimal rolling and swivel resistance as well as light running on smooth floors. The material is highly abrasion-resistant, chemically resistant and absorbs hardly any moisture.
Material
Wheel cast polyamide.
Version
Cast polyamide natural beige.
Note
The wheels have a high chemical resistance to many aggressive media.

Reduced moisture absorption.

The surface pressure must be taken into account with pressure-sensitive floors.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range
-20 °C to +80 °C.
Accessory
95045 Steel plate swivel caster compact version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought