Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Heavy load wheel
Version 1
without housing
Form
B
Product type
with tread
Main material
steel
B=belt width
50
D=roller diameter
200
B1
60
D1
25
Material tread
Elastic solid rubber
Permissible load kg
50
UNSPSC Code
31161550
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The heavy-duty solid rubber wheels with polyamide or steel wheel hubs (Shore 65A) guarantee excellent travel comfort and low rolling resistance. The robust wheel hubs made of triple-welded sheet steel (or polyamide for Ø 80-125 mm) is extremely resistant to impacts and dirt. The tyres are firmly vulcanised on or pressed on with steel wire reinforcement.
Material
Wheel hub steel or polyamide.
Tread elastic solid rubber.
Version
Steel anthracite.
Polyamide black.
Elastic solid rubber, black.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 60 °C.
Temperature range
-20 °C to +80 °C.
Briefly up to +100 °C.
Accessory
95020 Steel plate swivel and fixed castors with steel wire reinforced elastic solid rubber tyres, heavy duty version
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought