Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
The heavy-duty wheels with polyurethane tread and aluminium wheel hub (Shore 92A) offer an extremely high dynamic load capacity with minimal rolling resistance. The brown polyurethane tread is non-marking, cut-resistant and chemically bonded to the die-cast aluminium wheel hub.
Material
Wheel hub aluminium.
Tread polyurethane.
Version
Polyurethane brown.
Note
The wheels have a high chemical resistance to many aggressive media.

The load-bearing capacity decreases by temperatures over 40 °C.
Temperature range
-20 °C to +80 °C.
Briefly up to +90 °C.
Accessory
95025 Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
95025-01 Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy duty version
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought