Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Heavy load wheel
Version 1
without housing
Product type
with tread
Main material
steel
B=belt width
27
D=roller diameter
35
B1
30
D1
6
Material tread
polyurethane
Permissible load kg
100
UNSPSC Code
31161550
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The heavy-duty wheels with polyurethane tread and steel wheel hubs (Shore 92A) are characterised by high abrasion resistance and low rolling resistance. The light brown, non-marking polyurethane tread is firmly bonded to the steel wheel hub. The wheels are perfect for heavy loads and demanding industrial floor conditions.
Material
Wheel hub steel.
Tread polyurethane.
Version
Polyurethane light brown.
Note
The wheels have a high chemical resistance to many aggressive media.

The load-bearing capacity decreases by temperatures over 40 °C.
Temperature range
-20 °C to +70 °C.
Briefly up to +90 °C.
Accessory
95045 Steel plate swivel caster compact version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought