Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Product description
The electrically conductive polypropylene wheels with rubber tread offer minimal rolling resistance and non-marking running through high-quality thermoplastic rubber elastomer (TPE) tread (Shore 85A). The unbreakable polypropylene wheel hub ensures stability and high chemical resistance.
Material
Wheel hub polypropylene.
Tread rubber elastomer (TPE).
Version
Polypropylene black.
Rubber elastomer grey.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range
-20 °C to +60 °C.
Accessory
95010 Appliance swivel and fixed castors, electrically conductive, with rubber tread, standard version
95012 Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
95016 Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
95046 Swivel and fixed equipment castors, steel with TPE tread, electrically conductive for aluminium profiles
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought