Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping joint
Version 2
with wing grip
Main material
aluminium
Surface finish body
anodised
Main colour
black
Component material
steel
Surface finish component
high-gloss chromed
D1=Internal diameter
16
D=internal diameter
16
D2
25
D3
21
H
90,2
H1
31
H2
22
H3
25
H4
37,2
H5
35,6
L
75
L1
29,5
L2
18,5
Size
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Sleeve and pin steel.
Clamp block high-strength aluminium.
Wing grip black grey thermoplastic.
Version
Sleeve and pin high-gloss chromed.
Clamp block black anodised.
Note
Infinitely adjustable.
Wing grip for rapid clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought