Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Dial gauge holder
Version 1
with fine adjustment
Main material
aluminium
Dimensions
see drawing
UNSPSC Code
41111607
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Black anodised
Note
Fits on 31020.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought