Fine adjustment arm 31130-01
- Adjustment through a fine adjustment mechanism
- Column diameter 16 mm
Sales unit
€72.73
plus sales tax
Added to your shopping cart
Designation
Fine adjustment arm
L6=Length
270
Fixation holes,
e.g. for dial gauge
3 x Ø8
UNSPSC Code
41111607
Ø of
column
or bar
16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Note
With screw for fine adjustment.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.