Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Articulated stand
Version 1
with hydraulic clamping
H6=Height
480
Effective radius
400
Magnetic force N
900
Magnetic base height
55
Magnetic base length
76
Magnetic base width
50
UNSPSC Code
41111605

Description

Note
The 4-part articulated arm is locked by the centre knob. Including screw for fine adjustment.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Andere Kunden kauften auch