Inspection table with column granite 31020-01
- Material: granite (primary stone)
- Wear resistance 3 times greater than with conventional granite
- Density 20% higher than conventional granite
- Three times less thermal expansion compared to conventional granite
- Suitable for dial gauge holder 31140 & 31141
Sales unit
€450.00
plus sales tax
Added to your shopping cart
Designation
Inspection table
Version 1
with column
Main
material
granite
Base plate
length x width x height
200 x 150 x 40
UNSPSC Code
41111606
column
ø25 x 260
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black granite (primary stone).
Version
Block precision grade 0
Note
Primary stone has major benefits over conventional granite:
- 3 times more wear resistance.
- 20% greater density.
- 3 times less heat expansion.
Suitable dial gauge holders see 31140 and 31141.
- 3 times more wear resistance.
- 20% greater density.
- 3 times less heat expansion.
Suitable dial gauge holders see 31140 and 31141.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.