Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Inspection table
Main material
grey cast iron
B=Width
200
H=Height
45
L=Length
300
H1
15
UNSPSC Code
41111606
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed.
Note
Plate surface with dust grooves on request.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought