Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Dial gauge
Version 1
180°
Version 2
with thread
Main material
aluminium
Component material
steel
Dimensions
see drawing
UNSPSC Code
41111607
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body aluminium.
Probe lever investment cast steel.
Version
Body black anodised.
Probe lever black oxidised.
Note
To alter the probe direction and mounting of the deflection dial gauge holder with the fastening adaptors (supplied) see technical information.
Accessory
Dial gauges see 32540 and 32542.
Probe inserts see 33042-040016.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought