Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Probe pin
Version 1
for probes
Main material
tool steel
Dimensions
see drawing
UNSPSC Code
41111608
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Tool steel.
Version
Black oxidised.
Note
These extension are suitable for dial gauge holder 33018.
For probe inserts see 33040 to 33052.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought