Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Probe
Version 1
with rounded point
Main material
carbide
L=Length
35,5
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or carbide point
Version
Black oxidised.
Note
Dial gauges see 32540 and 32542.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought