Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Fixed centre
Main material
steel
L=Length
113
L1
49
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
1.2067
Version
Hardened and ground, bright.
Note
These fixed centres fit in 33180, 33182 and 33184.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought