Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Prism attachment
Main material
QT steel
Component material
carbide
D Test-Ø
40
D max.
40
D min.
20
H
76
H1
D/2 x √2 + 27,716
H2
45
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Contact face carbide.
Version
Black oxidised.
Contact faces ground, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought