Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protection frame
Version 1
for dial gauges
Main material
steel
Dimensions
see drawing
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Painted yellow
Note
Dial gauges see 32540 and 32542.
Dial gauge collets see 33000.
Dial gauge holders see 33010 to 33018.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought