Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring clamp
Version 1
open-U
Main material
stainless steel
D=Fastening hole
12
L=Length
75
S
1,5
UNSPSC Code
31162800
Version
fork
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
Bright.
Note
For holding small parts on measurement and control plates.
Accessory
Columns, stainless steel for spring clamps 33262.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought