Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Baseplate
Version 1
with quick-action clamp
Main material
aluminium
Surface finish body
hard-coated
Component material
aluminium
Surface finish component
hard-coated
B=Width
60
D=diameter
59
G1=THREAD
M04
G=Thread
M8
H=Height
23,5
L=Length
53,5
B1
230
B2
210
B3
180
B4
166
B5
8,1
D1
8,1
D2
24
D3
12
H1
30
H2
20
H3
10
L1
77,5
L2
84,5
L3
200
L4
155
L5
15
L6
150
UNSPSC Code
27112108
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body aluminium.
Components stainless steel.
Version
Body hard-coated.
Components bright.
Note
The baseplate is infinitely adjustable in the X and Y axis. Guide pins can be inserted into the holes D1 so that they engage in the machine table T-slot (Figure 1.1). This enables precise movement along the measuring axis. Without pins, the baseplate can be rotated (Figure 1.2) and still be effectively secured using the slotted holes. Due to its high dead weight, the baseplate can also be used on machine tables without a T-slot and adjusted and rotated as required (Figure 1.3).
The baseplate is equipped with a quick-action clamp. This means that all items with a quick-release adapter can be installed and used tool-free.
Scope of delivery
DIN 508 T-slot nuts 07060-08, 07060-081 and 07060-082 (2 per item), as well as 2 knurled knobs 06092-0208X20 and 2 guide pins.
Accessory
Cross table 34031-05.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring clamp 34013-05.
V-block 34013-10.
Clamping plate 34032.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought