Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping plate
Version 1
with spring clamp
Version 2
for quick-action clamps
Main material
aluminium
Surface finish body
hard-coated
Component material
stainless steel
Surface finish component
bright
B=Width
300
D1=Diameter
6
D=diameter
6
G=Thread
M6
H=Height
30
L=Length
80
SW=key width
3
B1
60
B10
25
B11
12,5
B2
25
B3
275
B4
250
B5
30
B6
10
B7
75
B8
50
B9
262,5
D2
15
H1
8
H2
100
H3
75
L1
50
L2
12,5
L3
60
L4
38
S
1
S1
1
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body aluminium.
Components stainless steel.
Version
Body hard-coated.
Components bright.
Note
The test specimen can be held in place on the clamping plate tool-free using spring clamps. The V-blocks can be mounted in 3 positions or used as a straight stop.
The slots in the clamping plate can be used to pass probes through.

The clamping plate can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the clamping plate to be mounted quickly and effectively on various quick-release holders.
Scope of delivery
Spring clamp 33260-10605010, spring clamp 33260-10607510, column for spring clamp 33262-0606X075, column for spring clamp 33262-0606X100, 2 V-block halves with fasteners.
Accessory
Baseplate 34031.
Positioning stage 34031-05.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Spring clamp 33260.
Columns 33262.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought