Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Quick-action clamp
Version 1
with extension
Main material
aluminium
Surface finish body
hard anodised
Component material
stainless steel
Surface finish component
bright
B=Width
60
D2=Diameter
10
H=Height
10,8
L=Length
53,5
B1
150
B2
15
B3
45
H1
11,5
H2
8
L1
83,6
L2
38,4
L3
6,1
L4
11
UNSPSC Code
27112108
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Screw stainless steel.
Version
Hard anodised.
Screws bright.
Note
The quick-action clamps serve as the basis of a quick-change system. The quick-action clamps can be mounted directly on the machine table or baseplate via the extension and positioned individually using the slotted hole. The quick-action clamps can be connected tool-free to all products which have a quick-release mount.
Accessory
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Precision vice 33225-5003511.
Precision centric vice 34010.
Precision 3-jaw chuck 34011.
Adapter 33226-05.
Needle support 33227.
Small part clamp 34012.
Magnetic V-block 34013.
V-block with spring clamp 34013-05.
V-block 34013-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought