Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tailstock
Version 1
for T-slot
Form
A
Form definition
point
Main material
aluminium
Surface finish body
hard-coated
Component material
steel
Surface finish component
nitro-carburized
B=Width
53
H=Height
12
L=Length
43
B1
11
B2
34
B3
5
B4
10
B5
22
D max.
12
D min.
0
D1
12,5
D2
15
D3
15
H1
23
H2
35,7
H3
1,5
H4
4
L1
56,5
L2
15
UNSPSC Code
31161602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Tailstock aluminium.
Centres steel.
Version
Tailstock hard-coated.
Centres nitro-carburised.
Note
The tailstock consists of two halves with a fixed and a movable centre. The movable centre is spring-loaded and can be locked. The centres can be exchanged as required (centres for tailstocks 34024-01).
Suitable for the T-slots on the quick-change pallet system 34022

D min. and D max. refer to the workpiece being measured.
Accessory
Centres 34024-01.
Quick-change pallet system 34022.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought