Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tailstock
Form
A
Form definition
point
Main material
aluminium
Surface finish body
hard-coated
Component material
steel
Surface finish component
nitro-carburized
B=Width
120
H=Height
75
L=Length
370
B1
90
B2
25
D max.
14,5
D min.
0
D1
15
D2
29,9
D3
14,8
D4
10
H1
95
H2
25
L1
75
L2
80
L3
88,3
UNSPSC Code
41111611
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Tailstock aluminium.
Centres and guides steel.
Version
Tailstock hard-coated.
Centres and guides nitro-carburised.
Note
The tailstock consists of two halves with a fixed and a movable centre. The movable centre is spring-loaded and can be locked. The centres can be exchanged as required (centres for tailstocks 34024-06).
Suitable for optical measurements on projectors. Individually adjustable using the column guides and clamped using grub screws.
Can be attached to the measuring table using clamping claws.

Clamping spans of 0-210 mm are possible.

D min. and D max. refer to the workpiece being measured.
On request
Tailstock and baseplate single.
Accessory
Centres 34024-06.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought