Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Holder
Version 1
for prism
Version 2
for T-slot
Main material
aluminium
Surface finish body
hard-coated
B=Width
20
H=Height
52
L=Length
16
B1
17,5
B2
15
B3
5
B4
10
H1
25
H2
30
H3
2,5
H4
4
H5
14,5
H6
17
L1
42
L2
15
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
hard-coated.
Note
The V-block holder can be quickly mounted on the pallet system 34022 via the T-slot attachment. It is used as a 90° holder for V-blocks 34023-02. These can be mounted onto the V-block holder in three different positions.
Accessory
Quick-change pallet system 34022.
V-block 34023-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought